Greenheck Offers Packaged DX System on Select Kitchen Make-Up Air Units
June, 2011

Greenheck has enhanced its high-performing make-up air units by providing an option for an integral air-cooled packaged DX cooling system specifically for kitchen applications. The system, available in 100% outside air and variable volume airflow configurations, is designed to cool the make-up air to a 70 to 75 degree F supply air temperature to provide additional comfort for the kitchen staff, enhancing employee productivity at an economical first cost. The packaged DX configuration for the DGX, IGX and MSX make-up air units provides single-source responsibility reducing installation costs and control wiring, and is available in cooling capacities ranging from 3 to 16 nominal tons and airflow ranges from 1,000 to 7,500 cfm.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410