Greenheck Announces the Release of CAPS 4.6 with Expanded Product Content
May, 2011

Greenheck recently released Version 4.6 of its Computer Aided Product Selection Program (CAPS). New products included in CAPS 4.6 are air-cooled packaged DX available on Models DGX, IGX and MSX make-up air units; seven models of OSHPD Seismic Rated spun aluminum fans and four models of OSHPD Seismic Rated blower fans; larger size air measuring dampers in sizes up to 144 x 148 inches; an expanded Vari-Green motor offering; the new SWB Series 300 backward inclined fans; and UL Listed for Emergency Smoke Control Systems on Model GB spun aluminum downblast exhaust fans. CAPS 4.6 also features streamlined kitchen hood selection and a KVS Product Input Guide to make kitchen ventilation product selection easier and more efficient. The AMCA certified CAPS program offers users the ability to download Revit Drawing files for many of the products in CAPS. These files include specific performance based information on the respective product. Many product enhancements and improvements have also been included.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410