Greenheck Announces the Release of CAPS 4.5 with 3D Revit® Content
January, 2011

Greenheck recently released Version 4.5 of its Computer Aided Product Selection Program (CAPS). This release of the AMCA certified CAPS program offers users the ability to download Revit Drawing files for many of the products in CAPS. These files include specific performance based information on the respective product. CAPS 4.5 also includes new products such as digital scroll compressors on energy recovery models ERCH and VER; ceiling radiation damper model CRD-1WT; FEMA grille model FSH 801, and a horizontal wall screen model EES-401. In addition, to comply with the new EISA regulations, new motor efficiencies are in place. Many product enhancements and improvements have also been included.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To download CAPS 4.5, go to the software tab at greenheck.com.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410