Greenheck Introduces Digital Scroll Compressors in Select Energy Recovery Ventilators
December, 2010

Greenheck has introduced digital scroll compressors in its Model ERCH and Model VER energy recovery ventilators to improve temperature and humidity control and save energy. Featuring an integral controller with a time-averaging sequence, the rate at which the scrolls are engaged and disengaged varies in order to match the required cooling capacity. Using digital scrolls for capacity control provides leaving air temperatures as precise as 1 degree F. In addition to precise temperature control, digital scrolls offer cooling capacity turndown from 10 to 100%. The compressor turndown results in longer cycle times that improve humidity control, reduce compressor wear, and eliminate the need for hot gas bypass to improve the overall efficiency of the system.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410