Greenheck Offers Fiberglass Centrifugal Fans
June, 2010

Model BCSW-FRP fiberglass reinforced plastic fans are now available from Greenheck. Featuring corrosion-resistant construction, Model BCSW-FRP is ideal for use in applications with highly corrosive airstreams including wastewater treatment plants, pulp/paper processing, and metal finishing among others. Constructed of a single-width centrifugal blower with a backward-curved wheel, these fans are available in both belt and direct drive configurations with performance capabilities up to 150,000 cfm and 14 inches wg. Model BCSW-FRP qualifies as AMCA Spark A Resistant, complies with ASTM D4167 and C582 standards, and is licensed to bear the AMCA Seal for air performance.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410