Greenheck Introduces the Model AMD Air Measuring Damper Series
June, 2010

Greenheck's new Air Measuring Damper (AMD) series combines an accurate airflow measuring station and a low leakage damper into one compact assembly that both measures and regulates airflow volumes to a target set-point. The AMD series is compatible with a field-supplied controller or a factory-supplied LON controller. The series includes four models: AMD-23 featuring a 3V blade control damper; AMD-33 incorporating a fabricated airfoil blade control damper; AMD-42 constructed with an extruded airfoil blade control damper; and AMD-42V featuring a vertical extruded airfoil blade control damper.
Greenheck offers the most AMCA-licensed dampers in the industry and is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410