Greenheck's Model MSX Make-Up Air Unit Offers Flexible Design
June, 2010

Greenheck’s Model MSX make-up air unit incorporates a modular design concept that allows each unit to be customized for its application. Featuring double-wall cabinet construction and large access panels for ease of inspection and maintenance, Model MSX units are factory assembled and wired to minimize field installation labor. In addition to 100% outdoor air operation, variable volume and recirculation configurations are available. Airflow volumes range from 800 to 48,000 cfm. Heating options include steam, hot water or electric. Cooling options include evaporative cooling up to 45,000 cfm, and chilled water or direct expansion (DX) up to 11,000 cfm.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410