New Utility Fan Catalog from Greenheck
January, 2010

Greenheck's new 52-page catalog features its complete line of utility fans. Models SFD and SFB are forward-curved utility fans designed for supply, exhaust and return air applications requiring low to medium air volumes and pressures. Model SWB is a backward-inclined utility fan with higher operating efficiencies and higher pressure capabilities. The catalog includes standard construction features, options and accessories, air performance data for all model sizes and typical specifications.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410