New Sand Louver Added to Greenheck's Comprehensive Louver Line
January, 2010

Greenheck's comprehensive louver line of products now includes new sand louver Model FSL-401, designed to protect air intake and exhaust openings in building exterior walls from wind-driven sand. The sand louver incorporates vertical sightproof blades to separate sand from the air stream which is then channeled out at the sloped sill. Greenheck Model FSL-401 is licensed to bear the AMCA Seal for air performance.
Greenheck offers the most AMCA Certified louvers in the industry, and most louver products can be finished to match any facade. Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410