Greenheck Grease Grabber H2O Offers Grease Extraction and Filter Cleaning
December, 2009

The Grease Grabber H2O from Greenheck is an auto-cleaning kitchen hood that handles both grease extraction and filter cleaning reducing labor and operating costs. Grease Grabber H2O incorporates Greenheck's Grease Grabber™ dual-stage filtration system (tested to ASTM F2519-2005) that combines the Grease-X-Tractor™ and the Grease Grabber filter to remove 100% of the grease in the airstream five microns or larger. This works in conjunction with a solenoid-powered system in the hood that sends hot water mixed with detergent to spray nozzles aligned along the filter banks and plenum area. The mix is recaptured and a high-efficiency pump recirculates it to conserve water. The system purges and rinses with fresh hot water, eliminating the need to remove and clean filters by hand. The wash cycle can be programmed on a timer to wash at certain times and days, or can be operated manually.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410