Greenheck Introduces New Bubble-Tight Damper
August, 2008

Greenheck’s new heavy duty HBTR-451 bubble-tight damper is designed to meet the requirement for zero leakage. The HBTR-451 features a silicone blade seal and double gland axle seal factory-leakage tested to ensure bubble-tight performance up to 30 in. wg
(7.5 kPa) differential pressure. The HBTR-451damper is recommended for two-position shut-off applications including medical facilities and laboratories, food processing, military facilities, campuses, test laboratories, clean rooms, and microelectronic manufacturing.
Greenheck offers the most AMCA-licensed dampers in the industry and is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410