Greenheck Offers Plenum Fan Catalog

June, 2008

A new 36-page catalog details Greenheck’s quiet and efficient plenum fans, Models QEM and QEP.  Designed and engineered for superior performance and reliability, Greenheck plenum fans feature a 12-bladed airfoil construction wheel that provides lower sound levels and lower energy consumption.  Available in both belt and direct drive, plenum fans are ideal for a variety of commercial and industrial air handling applications. The QEM and QEP are compact in size and offer the flexibility to supply multiple air take-offs.

The catalog includes standard product features, available arrangements, detailed dimensional and engineering data on each fan size, and optional construction and accessories information.

Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook