VersiVent Energy Recovery Brochure Available From Greenheck
June, 2008

An eight-page brochure from Greenheck features the VersiVent Model VER energy recovery unit. The VersiVent’s semi-custom configuration offers the quality construction, flexibility and performance found in a custom-built unit, along with the time and cost savings found in a standardized package. Standard features include a high-performance total energy wheel, a high efficiency centrifugal plenum supply fan, two-inch double-wall construction, and hinged access doors. The VersiVent can be specified with Chilled Water, Direct Expansion (DX)—split system or integral condensing cooling options or Hot Water, Indirect Gas or Electric heating options.
The brochure includes product features and accessories, application information and dimensional data.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410