Fabra Hood Intake and Relief Ventilators from Greenheck

April, 2008

A new 12-page brochure features Greenheck’s Fabra Hoods designed for intake (Model FGI) or relief (Model FGR) applications with either natural gravity or positive pressure systems.  Featuring a low-profile design and rigid arched hood panels, Fabra Hoods provide a strong weather-resistant shell without the obstruction and performance losses of excessive internal support braces.  Greenheck’s Fabra Hood Models FGI and FGR are available in throat sizes ranging from a minimum of 12 in. (width) x 12 in. (length) to a maximum of 72 in. (width) x 180 in. (length).


The brochure includes detailed performance data, standard construction features, and optional construction and accessories information.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410