Greenheck's New VersiVent Expands Energy Recovery Product Line

May, 2008

Greenheck's New VersiVent Expands Energy Recovery Product Line

Greenheck’s VersiVent Model VER energy recovery unit offers the quality construction, flexibility and performance found in a custom-built unit, in a standardized package.  Standard features include a high performance total energy wheel, a high efficiency centrifugal plenum supply fan, two-inch double-wall construction, and hinged access doors. Cooling options include Chilled Water, Split System DX and Packaged DX with environmentally-friendly R410a refrigerant.  Hot Water, Indirect Gas or Electric heating options are available.  The size and configuration of each VersiVent is based on performance and options selected.  For Green Building designs, the VersiVent offers an excellent way to acquire credits in both Energy and Atmosphere (EA) and Indoor Environmental Quality (EQ) categories toward LEED certification.

Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook