Greenheck Offers Vektor-MD and Vektor-CD Brochure
October, 2007
A new brochure from Greenheck features the Vektor-MD and Vektor-CD Laboratory Exhaust Systems that safely exhaust fumes from schools, universities, hospitals, and research laboratories.
Greenheck’s Vektor ™-MD (Mixed Flow High Plume Dilution) laboratory exhaust system uses a roof-mounted inline blower to exhaust the laboratory space and is ideal for applications where roof space is limited. The Vektor™-CD (Centrifugal High Plume Dilution) blower utilizes a roof-mounted centrifugal blower and is ideal for applications requiring horizontal air intake or for systems with external static pressures in excess of 8 inches wg. Both the Vektor-MD and Vektor –CD are licensed to bear the AMCA Seal for air performance.
Greenheck is the world’s largest manufacturer of air movement and control equipment and has the most extensive line of laboratory exhaust systems in the industry.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410