Greenheck Offers Architectural Grilles Brochure
November, 2007
A new brochure from Greenheck highlights its line of architectural grilles that can serve as sight or solar screens or as detailed accents on exterior building walls. Greenheck offers ten standard aluminum grille models, ranging from simple bar designs to intricate geometric patterns, with bar spacing from 2 inches to 12 inches and depths from 2 inches to 6 inches. Finish options include Kynar, baked enamel, mica, and anodized coatings in standard or custom colors. Greenheck also offers custom grilles, engineered to your specifications.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410