Greenheck HVAC Control Damper Brochure Now Available
July, 2007

Greenheck's new 16-page brochure features its extensive line of HVAC control and manual balancing dampers. Greenheck control dampers innovative Variable Symmetric Blade design allows for high damper free area, lower pressure losses and low operating torque. In addition, operating torque is not affected by airflow direction through the damper.
The brochure includes quick selection charts for volume control dampers and manual balancing dampers, damper performance testing criteria and pressure drop data.
Greenheck offers the most AMCA licensed and the most UL Classified dampers in the industry. Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410