Greenheck Offers New Controls for Energy Recovery Models
January, 2007
Greenheck now offers a wide range of temperature control options for Energy Recovery units (models ERH, ERCH, ERT, and APEX). From the simplest offering of factory-installed current, temperature, and pressure sensors to the new microprocessor controller --there are controls for any type of project. The new microprocessor controller is available for either room or discharge control, and has the capability to interface with BACnet, LonWorks, or Modbus.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410