Greenheck Offers New Standardized Grille Line

September, 2006

Greenheck now offers a complete line of standardized grille models, ranging from simple bar designs to intricate geometric patterns. The aluminum grilles are available with bar spacing from 2 inches to 12 inches and depths from 2 inches to 6 inches. Grille models are available in all standard colors and finishes.

Each of the ten models can be ordered on extended lead time. Greenheck continues to offer custom grilles, engineered to your specifications.

Greenheck, the worldwide leader in manufacturing and distributing air movement and control equipment, manufactures the most AMCA-licensed louvers in the industry and offers unlimited custom louver engineering capabilities.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook