Greenheck Offers Florida Product Code Approved Louvers
February, 2006

Three Greenheck louver models have been approved in accordance with the Florida Building Code. Greenheck louver models ESD-603D, ESD-603D/HCD-240 and SDLE now meet the stringent Florida Building Code and are also Miami-Dade County approved.
Models ESD-603 and ESD-603D/HCD-240 are designed with high performance drainable blades specifically for applications having extremely high structural design loadings and large missle impact requirements. Model SDLE (Severe Duty Louvered Enclosure) is available as an intake/exhaust penthouse for roof penetrations or as a powered ventilation unit to protect roof top equipment.
Greenheck, an industry leader in the development, design, and application of severe duty products, manufactures the most AMCA-licensed louvers in the industry and offers unlimited custom louver engineering capabilities. Greenheck also offers the most complete line of Miami-Dade County approved louvers in the industry.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410