Greenheck Offers Laboratory Exhaust Systems Brochure
August, 2005

Greenheck has completed an 8-page brochure that highlights Vektor Laboratory Exhaust Systems product line and explains how the systems work.
The Greenheck Vektor ™ High Plume Dilution Blower is a self-contained laboratory exhaust system that offers significant plume rise without unsightly exhaust stacks that detract from the building’s aesthetics. The product significantly dilutes laboratory exhaust effluent, reducing contaminant concentration. Greenheck’s Vektor ™-MD (Mixed Flow High Plume Dilution) laboratory exhaust system uses a roof-mounted inline blower to exhaust the laboratory space and is ideal for applications where roof space is limited. The Vektor™-CD (Centrifugal High Plume Dilution) blower utilizes a roof-mounted centrifugal blower and is ideal for applications requiring horizontal air intake or for systems with external static pressures in excess of 8 inches wg.
Greenheck is the world’s largest manufacturer of air movement and control equipment and has the most extensive line of laboratory exhaust systems in the industry.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410