Greenheck Brochure Highlights Wide Selection of Dampers

June, 2005

Greenheck Brochure Highlights Wide Selection of Dampers

A new 16-page brochure describes specifications and performance data and an easy-to-use quick reference chart for Greenheck's extensive line of smoke and combination fire smoke dampers. Valuable information about AMCA licensed pressure drops and updated UL listings is also provided. The brochure explains the advantages of Greenheck's low profile frame, Variable Symmetrical Blade design, reinforced corner design, out-of-wall mounting and many other design and construction features. Also highlighted are various new products offered, such as vertical blade smoke and combination fire smoke dampers and true round smoke and combination fire smoke dampers, as well as the addition of many new options and accessories. Specifications for electric and pneumatic actuators and a list of the many available options and accessories are included as well.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn