Greenheck CBF Transfer Fans Provide Economical Ventilation
December, 2001
Greenheck's Model CBF Transfer Fans are designed for economy and reliability. With it's compact design the CBF provides a solution to those ventilating applications with space constraints. Their efficient propeller, venturi and motor design combine for low sound levels with minimal restriction to airflow, making them ideal for ventilating equipment rooms, plumbing and electrical chases.
These compact fans can be mounted in any wall construction, using furnished mounting flanges and a powder coated steel grille, they are also designed to fit in place of a standard 16 by 8 inch concrete block. Model CBF fans provide performance to 500 cfm and up to 0.4 in. wg of static pressure.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410