Greenheck Roof Supply Fans Offer High Efficiency, Low Sound
December, 2001
Greenheck's Centrifugal Filtered Roof Supply Fans, Models RSF and RSFP, feature forward curved centrifugal wheels for high efficiency and low sound. Performance capabilities range from 650 to 14,300 cfm and up to 2 in. wg of static pressure. These fans are suitable for non-tempered kitchen make-up air or building supply air.
Model RSF has a straight-sided hood and is designed to provide unrestricted airflow and maximum weather protection. Model RSFP adds a louvered penthouse with mitered corners, designed to blend perfectly with modern architecture while providing minimal resistance to airflow. Both come with permanent, washable aluminum filters that can be easily removed for cleaning.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410