Greenheck Introduces Dock Fan
May, 2002
Greenheck's new Dock Fan, Model DF is a high-velocity dock fan designed to inexpensively recirculate air for personnel working in and around loading docks and trailers.
The unit's high efficiency motor and aluminum propeller produce up to 3,800 cfm. The Model DF is mounted in a yoke and on a 30 inch arm which provides three pivot points for maximum maneuverability, and the dock fan's polyester powder coating resists corrosion. The fan is available with a light fixture that handles up to 300-watts, to provide additional visibility in dark trailers or corners.
With the addition of Model DF, Greenheck offers the most comprehensive warehouse ventilation line in the industry, including upblast fans, sidewall fans and combination louver dampers.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410