Greenheck Catalog Features Forward Curved Fans

June, 2003

Greenheck Catalog Features Forward Curved Fans Greenheck offers a new catalog for its forward curved utility fans. Due to their quiet and efficient forward curved wheels, these fans are suitable for ducted supply, exhaust, and return air applications requiring low to medium air volumes and pressures.

The catalog details standard construction features, options, accessories, complete engineering data, dimensional data, etc. The Model SFD direct drive fan is compact to fit in restrictive locations, while the belt-drive Model SFB offers greater starting torque and adjustable RPM for easy system balancing; it is available in 10 sizes with capacities from 300 to 20,000 cfm and static pressures to 2.5 in. wg.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410