Greenheck Offers Modular Small Cabinet Fans
November, 2002
Greenheck’s Modular Small Cabinet Fan (Model MSCF) provides a low-cost method of air conditioning or heating buildings, such as schools, medical facilities, office buildings and other commercial applications. Its low profile housing is designed to conserve space above ceilings.
These belt-drive units recirculate, recondition, supply or mix air. Their modular construction allows for sections to be added or reconfigured with ease, also making them ideal for renovation or retrofit applications. Each section has access doors on both sides providing excellent accessibility to all components. Model MSCF also incorporates a forward curved wheel and drive frame isolation for quiet operation. These fans provide air volume from 300 to 4,250 CFM, with pressures up to 4 in. wg.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410