Modular Small Cabinet Fan Brochure Available From Greenheck

March, 2003

Modular Small Cabinet Fan Brochure Available From Greenheck A free, four-page brochure about Greenheck’s new indoor air handler is now available. The innovative modular small cabinet fan (Model MSCF) can be specified in 8 sizes ranging from 11 inches to 26 inches tall making it the lowest profile unit on the market in every cfm category.

Performance ranges from 250 cfm to 4700 cfm and static pressures up to 4 in. wg. Standard features described in the brochure include modular design, double-wall construction, insulated double-sloped stainless steel drain pans, internal spring isolation and dual access doors. Model MSCF can be configured in various ways with these available modules: chilled water or DX cooling, hot water heating, steam, pre-filters, access plenums and mixing boxes.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn