Greenheck Expands Line of Ceiling and Cabinet Fans
June, 2003

Greenheck now has over 50 models of ceiling and cabinet exhaust fans to choose from. Ceiling fan models (SP) provide between 50 and 1,600 CFM and are as quiet as 0.7 sones, while the cabinet fans (CSP) provide between 124 and 3,700 CFM and are as quiet as 0.8 sones. In addition to adding many new sizes, Greenheck’s Ceiling fan line is now available with many more options. The light features an innovative light box patent pending designed to increase the reflected light. The lights also have several options to choose from, they include prismatic lenses, frosted lenses, compact fluorescent lamps, and incandescent lamps. Options for inferred sensors mounted in the grille are now available and the ceiling radiation damper option is now UL listed as an assembly with the fan. All new models and options may be selected through CAPS, Greenheck’s Computer-Aided Product Selection Program.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410