Low Profile Fan Coil Indoor Air Handling Unit Now Available from Greenheck
August, 2004
Greenheck's newest indoor air handler, Model LFC, provides a low cost method of cooling and/or heating in applications where space is limited, such as schools, office buildings, churches, apartments and condominiums.
The horizontal Model LFC Low Profile Fan Coil is available in eight different sizes, each saving as much as 4 to 6 inches in height, and covers a performance range from 300 through 4,700 cfm and up to 3.5 in wg. Every fan features insulated double wall housing and an internally isolated drive frame, reducing the potential for noise transmitting through the ductwork. Model LFC has a standard removable stainless steel drain pan and four access panels for easy accessibility for cleaning and maintenance.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410