Greenheck Offers New Damper and Louver Brochure
April, 2004
A new 8-page, four-color brochure explains the added value available from Greenheck’s full line of dampers and louvers. Greenheck, the worldwide leader in air movement and control equipment, offers the most UL-classified dampers and the most AMCA-licensed louvers in the industry. The brochure describes the many in-house damper and louver product tests Greenheck conducts to ensure top performance and compliance with appropriate AMCA and UL standards. Damper advantages cited in the brochure include Greenheck’s ability to maximize free area with its Variable Symmetrical Blade design, low profile top and bottom frames, and its new next- generation airfoil damper blade. The brochure also shows how Greenheck designs dampers for quick and easy installation in any position with the actuator on either the left side or right side. In addition, the brochure describes Greenheck’s extensive line of louvers and accessories including the many new severe duty louvers and louvered enclosures the company developed to meet the stringent requirements of the Miami-Dade County, Florida building codes. According to the brochure, Greenheck louvers can be specified in virtually any shape and color, and the company’s engineers are available to custom-design louvers or provide project management assistance for any application.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410