Greenheck Offers Sidewall Propeller Fan Catalog
May, 2008
A new 40-page catalog from Greenheck features its comprehensive line of belt and direct drive exhaust, supply and reversible sidewall propeller fans. Greenheck sidewall propeller fans are ideal for factory and warehouse applications where high volumes of air and low pressures are required. Performance spans range from 300 to 87,000 cfm with static pressures to 1.0 in wg. Fan sizes range from 8 to 54 inches for direct drive and 20 to 72 inches for belt drive. Most models are licensed to bear the AMCA Seal for sound and air performance.
The catalog includes standard product features, options and accessories, detailed engineering data on each fan size, and typical specifications.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410