Greenheck Offers Water Wizard Evaporative Cooling Optimizer
August, 2004
Greenheck's Water Wizard™ provides complete evaporative cooling control while reducing water waste. Unlike a dry-bulb system that does not consider the outside air humidity, the Water Wizard measures the outside temperature and humidity then adjusts the water supply to provide only the water needed for maximum evaporative cooling. On cool or humid days, the Water Wizard senses that evaporative cooling potential is low and reduces the water supply to operate more cost efficiently. On hot or dry days, the Water Wizard increases the water supply to meet the increased cooling potential. The Water Wizard's design allows for easy, accurate set-up and operation, and cooling levels can be adjusted in the field to maximize cost savings.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410