Greenheck offers packaged DX Option on Energy Recovery Ventilator
March, 2004
Greenheck's Model ERCH energy recovery ventilator is now available with a pre-piped and wired air-cooled condensing unit. This option provides a single source supplier for the entire package, eliminating the need for separate wiring and piping for condensing units provided by another manufacturer.
Model ERCH is an energy recovery ventilator with supplemental cooling and heating. It provides fresh outdoor air to meet ventilation codes, while recovering energy from the exhaust air stream. The pre-piped and wired air-cooled condensing option will cover up to 10,000 cfm, with cooling capacities ranging from 4 to 30 tons. Model ERCH is also available with chilled water cooling, and with electric, hot water or indirect gas heating options.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410