Greenheck Now Offers The Most Severe Duty Louvers
May, 2004
Greenheck, the industry-leader in providing the most AMCA-licensed louvers now offers the most Severe Duty louvers. Greenheck's new Wind-Driven Rain louvers offer superior performance and range from a narrow profile, two-inch frame depth to an eight-inch frame depth in both horizontal and vertical blade configurations. Each model has been subjected to rainfall rates up to eight inches per hour with external wind speeds up to 50 mph with impressive rain rejection results. A full line of Miami-Dade qualified louvers and a Miami-Dade qualified louvered penthouse round out Greenheck's severe duty louver line.
Greenheck also offers unlimited custom-engineering and a full range of colors and finishes to support its complete line of mechanical and architectural louvers. Other louver models include Thinline, Sightproof, Adjustable, Acoustical, Fabricated, and Combination Louver/Dampers. In addition, Greenheck designs and manufactures penthouses, architectural sunshades, equipment screens, architectural grilles, and brick vents.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410