Greenheck Offers New HVAC Control Damper Catalog
December, 2004
Greenheck's new control damper catalog provides a single source for control damper information. The catalog details Greenheck damper design and construction features, damper options and accessories, and the wide range of actuators available. The catalog also explains the benefits of Greenheck's new variable symmetric blade design (VSB) including high damper free area, lower pressure losses and low operating torque. Also included are damper performance and testing criteria and easy-to-use Quick Selection charts for volume control and manual balancing dampers
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410