Greenheck Introduces New Vektor Lab Exhaust System
June, 2004

Greenheck's new Vektor™ High Plume Dilution Blower is a self-contained exhaust system for institutional and industrial laboratories. The result of Greenheckês advanced computational fluid dynamics and testing analysis, Vektor employs a unique discharge nozzle design that entrains additional ambient air to mix with the potentially hazardous exhaust fumes.
The additional air dilutes the lab effluent and increases the discharge flow and velocity, displacing the exhaust high above the roof and away from building makeup air systems, without the need for unsightly exhaust stacks. Vektor's mixed-flow impeller is available in either AMCA type "C" or type "B" spark resistant construction, for laboratories that exhaust flammable and explosive solvent vapors. The Vektor system is suitable for hospital, pharmaceutical, university, biotech and other laboratory applications.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410