Greenheck Offers Vektor Lab Exhaust System Brochure
July, 2004

Greenheck offers a brochure on its new Vektor™ High Plume Dilution Blower, a self-contained exhaust system for institutional and industrial laboratories. The brochure highlights the
Vektor's unique discharge nozzle design, the result of Greenheck's advanced computational fluid dynamics and testing analysis. The Vektor discharge nozzle entrains additional ambient air to mix with the potentially hazardous exhaust fumes. The additional air dilutes the lab effluent and increases the discharge flow and velocity, displacing the exhaust high above the roof and away from building makeup air systems. The low-profile Vektor system eliminates the need for unsightly exhaust stacks and is most suitable for hospital, pharmaceutical, university, biotech and other laboratory applications
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410