Model AX Direct Drive Axial Fan From Greenheck

August, 2004

Model AX Direct Drive Axial Fan From GreenheckGreenheck’s new Model AX direct drive axial fan is designed for inline air ventilation in commercial or industrial buildings.

Typical applications include general ventilation or emergency smoke exhaust. Model AX is available in 14 sizes that efficiently cover a wide range of volumetric flow and pressure conditions up to 115,000 CFM (54 m3/s) and 5 inches wg. (1250 Pa). The model AX is designed to reduce operating costs with improved efficiency and is available in a variety of casing configurations. The AX is licensed to bear the AMCA Seal for Air Performance and is UL 705 Listed.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410