New FumeJet Fume Exhaust Fan Package and New Lower Cost Miami-Dade Hurricane Louver options

New FumeJet Fan Package and New Lower Cost Miami-Dade Hurricane Louvers

Greenheck’s new FumeJet line of pre-engineered (welding fumes, process, odoriferous) exhaust systems provides a quick and easy alternative to a field built-up system in commercial and industrial applications. FumeJets are designed and tested with an extended discharge stack to safely remove and disperse contaminated air. Designed per ANSI Z9.2 standard for local exhaust systems, Models FJC and FJI provide a compact footprint with motors and drives located under a common weatherhood; complimentary accessories for quick and trouble free installation and maintenance; plus configurable mounting options to suit different building layouts.

Learn More

New Lower Cost Miami-Dade Hurricane Louvers

Model ESD-635DE is a 6-inch deep drainable blade louver and Model EHH-601DE is a 6-inch deep horizontal wind-driven rain louver. Primarily focusing on sizes 48-in. x 48-in. and smaller, this now offers a more price competitive option.

Learn More

Actuator Video

See how to change an actuator mounting from external to internal.

> Watch Now

Application Article

Multiple Fan Systems - Fans in Series and Parallel. The fans may be located in close proximity to each other, or separated by quite a distance.

> Learn More

Did You Know?

In the summer heat, the iron in the Eiffel Tower expands, making the tower grow almost 6 inches.

> Learn More

join us on social media / 
© 2016 Greenheck Fan Corporation. All rights reserved.
Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171