The "Best Value" Fan for inline applications; and SP Fans Exceed Energy Star® Requirements

EQB Expanded Size Selection and New Industrial Blast Dampers

Greenheck has expanded its Model EQB Line of Mixed Flow Inline Fans offering with the addition of five new sizes. EQB mixed flow inline fans are designed to provide higher efficiency and lower sound levels. Now available in eleven sizes, 9 through 33, EQB offers a performance range up to 26,000 cfm and static pressure up to 3 in. wg. All sizes are licensed to bear the AMCA Seal for Sound and Air Performance.

EQB’s unique octagonal housing is manufactured of formed galvanized steel panels coupled with a heavy-gauge steel drive frame that provides exceptional strength and durability. An aluminum mixed flow wheel ensures maximum efficiency and low sound levels. Standard universal mounting supports, field-rotatable housing, and removable duct collars allow for easy installation. Recommended for indoor, commercial clean air applications where quiet, economical operation is desired. Typical installations include office buildings, educational facilities, libraries, hospitals, concert halls and parking garages.

 
Learn More
 

Greenheck Ceiling Exhaust Fans Exceed Energy Star® Requirements

Model SP ceiling exhaust fans now exceed Energy Star® 4.0 requirements providing increased airflow with decreased power consumption and sound. Compact in size, Model SP ceiling exhaust fans are designed for the lowest possible sound levels and offer a wide range of performance making them ideal for multi-family housing, hotels, hospitals, schools, storage rooms, and bathroom ventilation applications.

 
Learn More
 

Project Profile

Provide a life-safety smoke exhaust system that protects fans and players in compliance to Miami-Dade County and Florida building codes relating to hurricanes and high winds.

> Learn More

Application Article

A guide to understanding pollution control units and the importance of why UL 1978 Standard for Grease Ducts should be used when specifying a pollution control unit.

> Learn More

Did You Know?

AT&T Park is the first major league ballpark to earn the Leadership in Energy and Environmental Design (LEED) certification for existing buildings.

> Learn More

 
-
join us on social media / 
-
© 2016 Greenheck Fan Corporation. All rights reserved.
Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171