New MiniCore energy recovery ventilator & FEMA compliant louver; plus new motor efficiency changes
Home | Green | About Greenheck | Parts | Find My Rep | Careers | Contact Us

Utilizing a total energy core, the new MiniCore energy recovery ventilator provides preconditioned fresh outdoor air for commercial applications ranging from 300 to 1000 cfm.

The total energy core is constructed of a specially processed hydroscopic resin material layered in a cross-flow corrugated structure that separates the supply and exhaust air, ensuring only fresh air is introduced into the indoor space. Applying energy core technology to a building ventilation system reduces the building's heating and cooling loads which contributes to energy savings.

Designed for indoor installations, the MiniCore's multiple mounting features (horizontal or vertical) and configurable intake and discharge connections simplify installation and easily integrate into various duct configurations. AHRI Certified and ETL Listed, the MiniCore is ideal for applications such as schools, dormitories, offices, nursing homes and locker rooms.

Introducing New FEMA Compliant Louver

Learn more

Model AFL-501, is an aluminum louver designed to protect exterior wall penetrations on FEMA 361 or FEMA 320 compliant storm shelters or safe rooms.

Design incorporates inverted V style blades, which lend high free area, excellent resistance to water penetration and very low airflow resistance while providing maximum protection against extremely high wind loads and wind-borne debris.


MiniCore Energy Recovery Ventilator

Introducing New FEMA Compliant Louver

Application Article – Gauge and Weight Chart for Sheet Steel, Galvanized Steel,Stainless Steel, and Aluminum

Educational Opportunities - Fan Coatings

Did You Know? - Motor Efficiency Changes

Like Us Now

Application Articles

Gauge and Weight Chart -
Aluminum, Galvanized,
Sheet and Stainless Steel

This article provides a quick reference to gauges of material, pounds per square foot, and gauge decimal equivalents.

Educational Info

Fan Coatings
Earn PDH

Fan Coatings will cover reasons to coat, coating methods, and comparison of wet and powder coating. You will also learn how to select the right coating and about independent testing to assure standards are met.


Did You Know

Motor Efficiency Changes

Electric motor suppliers will be required to comply with the Department of Energy's new energy conservation standard. This standard sets a minimum efficiency for certain motors with an open drip proof (ODP) enclosure that is between 1/4 and 3 horsepower.


Facebook Linkedin YouTube
Volume 7, Issue 2, March 12, 2015
©2015 Greenheck Fan Corporation
Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171