| Document Name | Type | Product Category | Product Groups |
|---|
| SSDFD-150 (1-1/2 Hour, Standard Frame, Stainless Steel Construction) | Submittal | Dampers | Fire Dampers |
| SSDFD-350 (3 Hour, Standard Frame, Stainless Steel Construction) | Submittal | Dampers | Fire Dampers |
| SSDFDR-510 (1-1/2 Hour, 20 ga. Stainless Steel Round Frame) | Submittal | Dampers | Fire Dampers |
| SSFD-150 (1-1/2 Hour, Standard Frame, 304SS) | Submittal | Dampers | Fire Dampers |
| SSFD-350 (3 Hour, Standard Frame, 304SS) | Submittal | Dampers | Fire Dampers |
| SSFDR-510 (1-1/2 Hour, 20 ga. Stainless Steel Round Frame) | Submittal | Dampers | Fire Dampers |
| SSFSD-211 (1-1/2 Hour, Class I, 3-V Blade, 304SS) | Submittal | Dampers | Combination Fire-Smoke Dampers |
| SSFSDR-511 (1-1/2 Hour, Class I, 304SS, Round Damper) | Submittal | Dampers | Combination Fire-Smoke Dampers |
| SSFSDR-512 (1-1/2 Hour, Class II, 304SS, Round Damper) | Submittal | Dampers | Combination Fire-Smoke Dampers |
| SSIMO-310 - (Fire Damper, Stainless steel) | Submittal | Dampers | Marine Dampers |
| SSIMO-311 - (Fire Smoke Damper, Stainless steel) | Submittal | Dampers | Marine Dampers |
| SSSMD-201 (Class I, 3-V Blade, 304SS) | Submittal | Dampers | Smoke Dampers |
| SSSMDR-501 (Class I, 304SS, Round Damper) | Submittal | Dampers | Smoke Dampers |
| SSSMDR-502 (Class II, 304SS, Round Damper) | Submittal | Dampers | Smoke Dampers |
| SSWDR-53 (Stainless Steel Round Backdraft) | Submittal | Dampers | Backdraft Dampers |
| Standard Control - MSSC | Other Info | Motor Starters | Motor Starters |
| Standard Controls | Other Info | Kitchen Ventilation Systems | Utility Distribution Systems |
| Standard Direct Expansion (DX) Cooling Air Conditioning System | Other Info | Energy Recovery Make-Up Air Packaged Ventilation Systems | Commercial and Industrial Make-Up Air Units Energy Recovery Ventilators With Cooling and Heating Rooftop Ventilators with Heating and Cooling |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Smoke Dampers |
| Steel Airfoil Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel Airfoil Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel Airfoil Blade (.rtf format) | Specification | Dampers | Smoke Dampers |