| Document Name | Type | Product Category | Product Groups |
|---|
| Model MPX - Addendum A | Specification | Make-Up Air | Commercial and Industrial Make-Up Air Units Kitchen Systems Make-Up Air Units |
| Model MPX - Addendum B | Specification | Make-Up Air | Commercial and Industrial Make-Up Air Units Kitchen Systems Make-Up Air Units |
| Model MSX | Specification | Make-Up Air | Commercial and Industrial Make-Up Air Units Kitchen Systems Make-Up Air Units |
| Model MSX - Addendum A | Specification | Make-Up Air | Commercial and Industrial Make-Up Air Units Kitchen Systems Make-Up Air Units |
| Model RV/RVE | Specification | Make-Up Air Packaged Ventilation Systems | Commercial and Industrial Make-Up Air Units Rooftop Ventilators with Energy Recovery, Heating and Cooling Rooftop Ventilators with Heating and Cooling |
| Model RV/RVE - Addendum A | Specification | Make-Up Air Packaged Ventilation Systems | Commercial and Industrial Make-Up Air Units Rooftop Ventilators with Energy Recovery, Heating and Cooling Rooftop Ventilators with Heating and Cooling |
| Model RV/RVE - Addendum B | Specification | Make-Up Air Packaged Ventilation Systems | Commercial and Industrial Make-Up Air Units Rooftop Ventilators with Energy Recovery, Heating and Cooling Rooftop Ventilators with Heating and Cooling |
| Motor Starter Advanced Control (MSAC) | Specification | Motor Starters | Motor Starters |
| Motor Starter Single Phase (MS-1P) | Specification | Motor Starters | Motor Starters |
| Motor Starter Standard Control (MSSC) | Specification | Motor Starters | Motor Starters |
| Plenum Belt Drive, QEM | Specification | Utility, Centrifugal, and Radial Blowers | Plenum Fans |
| Plenum Belt Drive, QEP | Specification | Utility, Centrifugal, and Radial Blowers | Plenum Fans |
| Plenum Direct Drive QEM | Specification | Utility, Centrifugal, and Radial Blowers | Plenum Fans |
| Plenum Direct Drive, QEP | Specification | Utility, Centrifugal, and Radial Blowers | Plenum Fans |
| Plug Belt Drive, PLG | Specification | Utility, Centrifugal, and Radial Blowers | Plug Fans |
| Power Play | Specification | Kitchen Ventilation Systems | Pollution Control Units |
| Radial Blade Pressure Blowe FPB | Specification | Utility, Centrifugal, and Radial Blowers | Fabricated Pressure Blower |
| Round Fire Smoke | Specification | Dampers | Combination Fire-Smoke Dampers |
| Specifications for inline grease exhaust fans. | Specification | Inline and Ceiling Fans | Tubular Centrifugal Fans |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel 3-V Blade (.rtf format) | Specification | Dampers | Smoke Dampers |
| Steel Airfoil Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |
| Steel Airfoil Blade (.rtf format) | Specification | Dampers | Combination Fire-Smoke Dampers |