Indoor Air Handling Units
Indoor Air Handling Units

Belt driven fans designed for air conditioning and/or heating specified spaces in schools, medical facilities, and office buildings

Indoor Air Handling Units

Belt driven fans designed for air conditioning and/or heating specified spaces in schools, medical facilities, and office buildings

Indoor Air Handling Units
OVERVIEW
#
VFC

The vertical fan coil (VFC) is a vertical forward-curved, with dual-wall construction. Performance capabilities range from 300 to 3500 cfm and up to 3.5 in. wg. This unit is available in seven sizes. Unique features are listed below.

  • Accessibility - dual side access
  • One inch double wall construction - provides superior IAQ
  • Internal neoprene isolation - dampens internal vibration
  • Stainless steel drain pan - insulated double wall
  • Internal flex connection
  • Quality workmanship

Unique accessories for model VFC:

  • Internal spring isolation
  • Pre-filters - 2-inch 30% (MERV 8) or 4 inch 60% (MERV 11) efficiencies (vertical only) (1/4 turn fasteners standard for quick access)
  • Coils - hot water, steam, chilled water, and direct expansion (total of eight rows for sizes 600-800 and ten for sizes 1300 and up)
  • NEMA 1 disconnect switch
#
MSCF

The modular small cabinet fan forward-curved (MSCF-FC) and modular small cabinet fan backward-inclined (MSCF-BI) are low profile and have modular, dual-wall construction. Each is a custom mini air handler. Performance capabilities range from 300 to 4,700 cfm and up to 4 in. wg. The MSCF units are available in eight compact sizes. Unique features include:

  • Modular design - easy to install
  • Ultra-low profile - as low as 11 inches
  • Accessibility - dual side access to each module
  • One-inch double wall construction - provides superior indoor air quality (IAQ)
  • Internal neoprene isolation - dampens internal vibration
  • Stainless steel drain pan with an insulated double wall
  • Internal flex connection
  • Quality workmanship

Unique accessories options:

  • Internal spring isolation - lowest profile units on the market
  • Pre- and/or post-filters – two-inch 30% (MERV 8) or four-inch 65% (MERV 11) efficiencies, or four-inch 95% (MERV 15) efficiencies (vertical and sloped)
  • Coils - hot water, steam, electric, chilled water, and direct expansion
  • Re-heating coils - hot water and steam
  • Pre and/or post plenums – 12- or 24-inch access for mounting controls
  • Mixing box - with or without filters, dampers, and actuators
  • NEMA 1 disconnect switch
#
LFC

The low profile fan coil (LFC) is a forward-curved, low-cost, dual-wall constructed blower coil unit. Performance capabilities range from 300 to 4,700 cfm and up to 3.5 in. wg. The LFC is available in eight compact sizes. Unique features include:

  • Ultra-low profile - as low as 11 inches
  • Accessibility - dual side access
  • One-inch double wall construction - provides superior IAQ
  • Internal neoprene isolation - dampens internal vibration
  • Stainless steel drain pan - insulated double wall
  • Internal flex connection
  • Quality workmanship

Unique accessories for model LFC:

  • Internal spring isolation - lowest profile units on the market
  • Pre-filters – two-inch 30% (MERV 8) or four-inch 65% (MERV 11) efficiencies (vertical only) (1/4 turn fasteners standard for quick access)
  • Coils - hot water, steam, chilled water, and direct expansion (total of eight rows)
  • NEMA 1 disconnect switch