Greenheck Introduces GreenJet Axial Transfer Fans for Car Park Applications
May, 2018

Greenheck’s new GreenJet® axial transfer fans provide ventilation for ductless underground parking applications. In a ductless system, the garage still uses a main supply and exhaust duct, but the installation of an axial transfer fan eliminates the need for ductwork throughout the parking areas. This approach maintains safe conditions by providing fresh air dilution within the space. Installation costs are reduced by eliminating the GJX_GreenJet_Paintedneed for ductwork in the garage area, and the low profile design helps to lower garage construction costs by reducing floor-to- floor heights.  

The GreenJet Model GJX is a robust direct drive axial fan that requires minimal maintenance. It utilizes an efficient airfoil propeller designed to move high volumes of air through a smaller diameter fan. GreenJet fans are available with inlet and outlet attenuation to keep sound levels low. Model GJX is AMCA Licensed for Air Performance and UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control.
Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.  

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.