Indoor Environmental Quality

Credit 7.1 Thermal Comfort, Design
Greenheck Products: Criteria met by: Spec Link: Image/Product Info: Revit Object: Mfg Location(s)
Energy Recovery Greenheck energy recovery products combine heating, cooling and humidification components with a high effectiveness energy recovery wheel. A complete packaged, certified and tested, unit to supply all comfort requirements in a energy efficient manner. ERV
ERT
ERCH
ERCH-PDX
ERCH-HP
APEX
MiniVent
VER
Image/Product Link Revit Link Schofield, WI
Make-up Air Greenheck incorporates a variety of heating and cooling options into Make Up Air/Heating and ventilating equipment. These heating and cooling options are available with a variety of control options to ensure controllability and thermal comfort MPX Image/Product Link Revit Link Schofield, WI, Rocklin, CA
Indoor Air Handlers and Fan Coils Greenheck incorporates a variety of heating and cooling options into our indoor air handlers and fan coil units. These heating and cooling options provide thermal comfort to the supplied spaces. MSCF
LFC
VFC
Image/Product Link Revit Link Schofield, WI
Commercial Control Dampers ICD-45 is an insulated control damper that is designed for applications where it is necessary to minimize the transfer of heat or cold penetration and reduce condensation. This damper can be used in applications down to -70°F. ICD series meet the IECC (International Energy Conservation Code) requirements for damper leakage rating of 3cfm/sq. ft. @ 1 in. wg or less when integral to the building envelope. Leakage testing was performed at Environ Laboratories at a temperature of -40°F. The ICD-45 was rated at less than 3 cfm/ sq. ft. @ 1 in. wg or 8 cfm @ 4 in. wg . ICD-45 Image/Product Link Revit Link Schofield, WI
RSS Youtube LinkedIn