Green » Materials & Resources
Materials & Resources
Credit 4.2 |
Recycled Content, 20% (post-consumer + ½ pre-consumer) |
Greenheck Products: |
Criteria met by: |
Spec Link: |
Image: |
Revit Object: |
Mfg Location(s) |
Louvers |
Aluminum louvers and grilles are produced of aluminum extruded metal. The material breakdown is as follows: Prime Aluminum (Average 27%), Sourced 60% North America, 40% Russia. Post-Consumer (Average 18%), Recovered 100% within North America. Pre-Consumer (Average 55%), Recovered 100% North America. |
-- |
Image/Product Link |
Revit Link |
Schofield, WI, Rocklin, CA, Frankfort, KY |