Materials & Resources

Credit 4.1 Recycled Content, 10% (post-consumer + ½ pre-consumer)
Greenheck Products: Criteria met by: Spec Link: Image/Product Info: Revit Object: Mfg Location(s)
Louvers Aluminum louvers and grilles are produced of aluminum extruded metal. The material breakdown is as follows: Prime Aluminum (Average 27%), Sourced 60% North America, 40% Russia. Post-Consumer (Average 18%), Recovered 100% within North America. Pre-Consumer (Average 55%), Recovered 100% North America. -- Image/Product Link Revit Link Schofield, WI, Rocklin, CA, Frankfort, KY, Kunshan, China
RSS Youtube LinkedIn